Catalog No. : AP206
Description: POST BASE GOLD GALV
UPC: 616013116722
Connector, Single Column Post Base, Post Height 3-1/2 Inches, Post Length to Corner 1-5/8 Inches, Base Length 5 Inches, Base Width 5 Inches, Hole Diameter 7/16 Inch, Steel
View More
View Less
For more info visit:
electrification.us.abb.com
- Excellent corrosion reisistance
Descriptors
|
Category |
Angle brackets |
|
Special Features |
Excellent corrosion reisistance |
|
Application |
For use in metal framing applications |
Specifications
|
Material |
Steel |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Length |
5 in |
|
Height |
3-1/2 in |
|
Width |
5 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC000482 Mounting element for support/profile rail
|
Suitable for |
U-profile |
|
Model |
Mounting base |
|
With screw accessories |
N |
|
Material |
Steel |