Alternate Catalog No. : ANB 250-3 V10
Catalog No. : ANB250-3V10
Description: AL DUALRATED MECH CONN No12-250
UPC: 783786473984
Tin Plated Dual Rated Aluminum Mechanical Connector, 3 Outlets, Neutral Bar - Range #12- 250 kcmil Copper, #10 - 250 kcmil Aluminum, Torque 75 inch/pound for #12-#8, Length 2-1/2 inch x 7/8 inch wide x 1-1/8 inch Tall. Includes (3) Tin Plated Aluminum 5/8-18 UNF-2A Screws with 5/16 Hex.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Mechanical connectors |
Specifications
|
Material |
Aluminum |
Classifications
|
Brand Name |
Blackburn |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E9809 | N/A | N/A | N/A | N/A |