text.skipToContent text.skipToNavigation

Alternate Catalog No. : ANB 250-100

Catalog No. : ANB250-100

Description:  AL DUAL RATED NEUTRAL BAR

UPC: 75114388436

Tin Plated Dual Rated Aluminum Mechanical Connector, Neutral Bar - 6 Total Outlets (3 for) 250 kcmil - #6 and (3 for) 1/0-#12. Length 4.577 inch. Width 7/8 inch, Height 1-1/8 inch. Includes 5/8-18 and 7/16-20 Screws.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Mechanical connectors

Specifications

Material

Aluminum

Classifications

Brand Name

Blackburn