Catalog No. : AN270-3HDG
Description: SUPPORT FITTING 10INCH
UPC: 786210562933
Made or assembled in Canada.
Bracket, Wall Ladder, Height 6-3/8 Inches, Width 10 Inches, Hole Diameter 9/16 Inch, Hot-Dip Galvanized Steel
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Angle brackets |
Specifications
|
Material |
Steel |
|
Finish |
Hot-Dip Galvanized |
|
Number Of Holes |
2 |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Length |
6-3/8 in |
|
Height |
10 in |
ETIM Classification
ETIM
EC000482 Mounting element for support/profile rail
|
Suitable for |
U-profile |
|
Model |
Wall connecting angle |
|
With screw accessories |
N |
|
Material |
Steel |
|
Surface protection |
Hot-dip galvanized |
Documents/Support Tools
|
Sales Drawing |