Catalog No. : AN211HDG
Description: U-SHAPE FTG LEN5.375 D4.875 HDG STL
UPC: 616013070406
Descriptors
|
Category |
Angle brackets |
Specifications
|
Material |
Steel |
|
Finish |
Hot-Dip Galvanized |
|
Number Of Holes |
3 |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Length |
4-7/8 in |
|
Height |
5-3/8 in |
|
Width |
1-5/8 in |
|
Thickness |
1/4 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Suitable for |
U-profile |
|
Model |
Other |
|
With screw accessories |
N |
|
Material |
Steel |
|
Surface protection |
Hot-dip galvanized |
Documents/Support Tools
|
Sales Drawing |