Catalog No. : AN211
Description: U-SHAPE FTG LEN5.375 D4.875 STL
UPC: 616013261958
Support, U Shape, Length 5-3/8 Inches, Depth 4-7/8 Inches, Hole Diameter 1 Inch, Steel, For A Series Channels
View More
View Less
For more info visit:
electrification.us.abb.com
- Excellent corrosion reisistance
Descriptors
|
Category |
Angle brackets |
|
Special Features |
Excellent corrosion reisistance |
|
Application |
For use in metal framing applications |
Specifications
|
Material |
Steel |
|
Number Of Holes |
3 |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Length |
5-3/8 in |
|
Depth |
4-7/8 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC000483 Coupler for support/profile rail
|
Suitable for |
U-profile |
|
Model |
Other |
|
With screw accessories |
N |
|
Material |
Steel |
Documents/Support Tools
|
Sales Drawing |