Catalog No. : AMTTC4
Description: SPLICE OFFSET PVCINSUL 2PORT 4-14
UPC: 783786259199
AMT Splice Offset, 2-Port, PVC Insulated, Wire Range 4-14 Str, Length 1.15 Inches, Width 1.5 Inches, Height 1.25 Inches, Slotted Hex Size
View More
View Less
For more info visit:
electrification.us.abb.com
- PVC Insulation eliminates insulation failures and reduces outage costs. Removable port and screw plugs.
- Compact design provides space efficiencies.
- All cable entry are equipped with an anti-oxidation compound.
Descriptors
|
Category |
Electrical taps |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 233676 | 622302 | N/A | N/A | N/A |
| UL | E9809 | N/A | ZMVV | N/A | N/A |