Catalog No. : AMTSR10
Description: AL SPLICE PVC INSUL 1/0-14 HEXSLOT
UPC: 783786259281
AMT Aluminum Splice, PVC Insulation, Ultraviolet Resistant, Wire Range 1/0-14 Str, Length 2.68 Inches, Width 0.81 Inches, Height 1.55 Inches, Hex Size Slotted
View More
View Less
For more info visit:
electrification.us.abb.com
- PVC Insulation eliminates insulation failures and reduces outage costs. Removable port and screw plugs.
- Compact design provides space efficiencies.
- All cable entry are equipped with an anti-oxidation compound.
Descriptors
|
Category |
Electrical taps |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 233676 | 622302 | N/A | N/A | N/A |
| UL | E9809 | N/A | ZMVV | N/A | N/A |