text.skipToContent text.skipToNavigation

Catalog No. : AMTS50042

Description:  AMT 2 PORT 500-4 SAME SIDE CONN.

UPC: 783786780136

AMT 2 Port Same Side PVC Connector, Ultraviolet Resistant, Wire Range 500 kcmil-6 Str, Length 2.71 Inches, Width 2.38 Inches, Height 2.75 Inches, Hex Size 3/8 Inch, Black Insulation
View More View Less
For more info visit:  electrification.us.abb.com
  • PVC Insulation eliminates insulation failures and reduces outage costs. Removable port and screw plugs.
  • Compact design provides space efficiencies.
  • All cable entry are equipped with an anti-oxidation compound.

Descriptors

Category

Electrical taps

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 233676 622302 N/A N/A N/A
UL E9809 N/A ZMVV N/A N/A

Documents/Support Tools

SDS

Click here

Marketing Brochure

Click here