Catalog No. : AMTS4145
Description: AMT OFFSET 2 PORT 1/0-14 WIRE
UPC: 783786807161
AMT 5 Port Same Side PVC Connector for Wire Range 4-14 Str, Length 2.61 Inches, Width 1.25 Inches, Height 1.25 Inches, Slotted Screw, Black Insulation
View More
View Less
For more info visit:
electrification.us.abb.com
- PVC Insulation eliminates insulation failures and reduces outage costs. Removable port and screw plugs.
- Compact design provides space efficiencies.
- All cable entry are equipped with an anti-oxidation compound.
Descriptors
|
Category |
Electrical taps |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 233676 | 622302 | N/A | N/A | N/A |
| UL | E9809 | N/A | N/A | N/A | N/A |