text.skipToContent text.skipToNavigation

Catalog No. : AMTS4142

Description:  2 PORT MULTI TAP SAME SIDE 4-14 AWG

UPC: 783786524310

AMT 2 Multi-Port Same Side PVC Connector, Ultraviolet Resistant, Wire Range 4-14 Str, Length 1.15 Inches, Width 1.25 Inches, Height 1.25 Inches, Slotted Screw, Black Insulation
View More View Less
For more info visit:  electrification.us.abb.com
  • PVC Insulation eliminates insulation failures and reduces outage costs. Removable port and screw plugs.
  • Compact design provides space efficiencies.
  • All cable entry are equipped with an anti-oxidation compound.

Descriptors

Category

Electrical taps

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 233676 622302 N/A N/A N/A
UL E9809 N/A N/A N/A N/A

Documents/Support Tools

SDS

Click here

Sales Drawing

Click here

Marketing Brochure

Click here