text.skipToContent text.skipToNavigation

Catalog No. : AMTD7502508

Description:  AMT 8 POS BOTH SIDE INS CN 750-250

UPC: 783786810529

AMT 8 Port Both Sides PVC Connector, Ultraviolet Resistant, Wire Range 750-250 kcmil, Length 11.44 Inches, Width 3.13 Inches, Height 2.38 Inches, Hex Size 3/8 Inch, Black Insulation
View More View Less
For more info visit:  electrification.us.abb.com
  • PVC Insulation eliminates insulation failures and reduces outage costs. Removable port and screw plugs.
  • Compact design provides space efficiencies.
  • All cable entry are equipped with an anti-oxidation compound.

Descriptors

Category

Electrical taps

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 233676 622302 N/A N/A N/A
UL E9809 N/A N/A N/A N/A