text.skipToContent text.skipToNavigation

Catalog No. : AMTD50044

Description:  AMT 4 PORT 500-4 DOUBLE SIDED CONN.

UPC: 783786503124

AMT 4 Multi-Port Both Sides PVC Connector, Ultraviolet Resistant, Wire Range 500 kcmil-4 Str, Length 5.26 Inches, Width 3.0 Inches, Height 2.75 Inches, Hex Size 3/8 Inch, Black Insulation
View More View Less
For more info visit:  electrification.us.abb.com
  • PVC Insulation eliminates insulation failures and reduces outage costs. Removable port and screw plugs.
  • Compact design provides space efficiencies.
  • All cable entry are equipped with an anti-oxidation compound.

Descriptors

Category

Electrical taps

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 233676 622302 N/A N/A N/A
UL E9809 N/A ZMVV N/A N/A

Documents/Support Tools

SDS

Click here