Catalog No. : AMTD4144
Description: AMT 4 PORT No4-14 DOUBLE SIDED CONN
UPC: 783786503032
AMT 4 Multi-Port Both Sides PVC Connector, Wire Range 4-14 Str, Ultraviolet Resistant, Length 2.12 Inches, Width 1.50 Inches, Height 1.25 Inches, Slotted Screw, Black Insulation
View More
View Less
For more info visit:
electrification.us.abb.com
- PVC Insulation eliminates insulation failures and reduces outage costs. Removable port and screw plugs.
- Compact design provides space efficiencies.
- All cable entry are equipped with an anti-oxidation compound.
Descriptors
|
Category |
Electrical taps |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 233676 | 622302 | N/A | N/A | N/A |
| UL | E9809 | N/A | N/A | N/A | N/A |