text.skipToContent text.skipToNavigation

Catalog No. : AMTD4143

Description:  AMT 3 PORT No4-14 DOUBLE SIDE CONN.

UPC: 783786503025

AMT 3 Multi-Port Both Sides PVC Connector, Wire Range 4-14 Str, Ultraviolet Resistant, Length 1.63 Inches, Width 1.50 Inches, Height 1.25 Inches, Slotted Screw, Black Insulation
View More View Less
For more info visit:  electrification.us.abb.com
  • PVC Insulation eliminates insulation failures and reduces outage costs. Removable port and screw plugs.
  • Compact design provides space efficiencies.
  • All cable entry are equipped with an anti-oxidation compound.

Descriptors

Category

Electrical taps

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 233676 622302 N/A N/A N/A
UL E9809 N/A N/A N/A N/A

Documents/Support Tools

SDS

Click here

Marketing Brochure

Click here