text.skipToContent text.skipToNavigation

Catalog No. : AMTD250106

Description:  AL MULTI BOTHSIDE CONN 6PORT 250-10

UPC: 783786259397

AMT 6 Port Both Sides PVC Connector for Wire Range 250MCM-10 Str.
View More View Less
For more info visit:  electrification.us.abb.com
  • PVC Insulation eliminates insulation failures and reduces outage costs. Removable port and screw plugs.
  • Compact design provides space efficiencies.
  • All cable entry are equipped with an anti-oxidation compound.

Descriptors

Category

Electrical taps

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 6591 622302 N/A 1264612_2009-02-27 N/A
UL E9809 N/A ZMVV N/A N/A

Documents/Support Tools

SDS

Click here