Catalog No. : AMTD250103
Description: AL MULTI BOTHSIDE CONN 3PORT 250-10
UPC: 783786259267
AMT Aluminum Multi-Tap Both Sides Connector, 3-Port, PVC Insulated, Wire Range 250MCM-10 Str
View More
View Less
For more info visit:
electrification.us.abb.com
- PVC Insulation eliminates insulation failures and reduces outage costs. Removable port and screw plugs.
- Compact design provides space efficiencies.
- All cable entry are equipped with an anti-oxidation compound.
Descriptors
|
Category |
Electrical taps |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 6591 | 622302 | N/A | 1264612_2009-02-27 | N/A |
| UL | E9809 | N/A | ZMVV | N/A | N/A |
Documents/Support Tools
|
SDS |