text.skipToContent text.skipToNavigation

Catalog No. : AMS6624L09360

Description:  AL STR 6IN 24W LADDER TRAY 30FT

UPC: 626490986138

Made or assembled in Canada.

Series 6 aluminum mid-span splice 6 inches side rail height 24 inches width ladder 9 inches rung spacing 360 inches length
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

24 in

Side Rail Height

6 inches