text.skipToContent text.skipToNavigation

Catalog No. : AMS6612L09-6

Description:  AL STR 6IN 12W LADDER TRAY 6M

UPC: 622538089861

Made or assembled in Canada.

Series 6 aluminum mid-span splice 6 inches side rail height 12 inches width ladder 9 inches rung spacing 6 meters length
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 in

Side Rail Height

6 inches