text.skipToContent text.skipToNavigation

Catalog No. : AMS6606L09300

Description:  AL STR 6IN 6W LADDER TRAY 25FT

UPC: 622538089878

Made or assembled in Canada.

Series 6 aluminum mid-span splice 6 inches side rail height 6 inches width ladder 9 inches rung spacing 300 inches length
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

6 in

Side Rail Height

6 inches