text.skipToContent text.skipToNavigation

Catalog No. : AMS624LVO4524

Description:  AL FIT 6IN 24W LAD VO 45D24R

UPC: 622538095961

Made or assembled in Canada.

Series 6 aluminum mid-span splice 6 inches side rail height 24 inches width ladder vertical outside bend 45 degree 12 inches radius
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

24 in

Side Rail Height

6 inches