text.skipToContent text.skipToNavigation

Catalog No. : AMS612LHB9024

Description:  AL FIT 6IN 12W LAD HOR. BEND 90D24R

UPC: 622538099556

Made or assembled in Canada.

Series 6 aluminum mid-span splice 6 inches side rail height 12 inches width ladder horizontal bend 90 degree 24 inches radius
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 in

Side Rail Height

6 inches