text.skipToContent text.skipToNavigation

Catalog No. : AMS606LVI9012

Description:  AL FIT 6IN 6W LAD VI 90D12R

UPC: 622538098887

Made or assembled in Canada.

Series 6 aluminum mid-span splice 6 inches side rail side rail height 6 inches width ladder vertical inside bend 90 degree 12 inches radius
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

6 in

Side Rail Height

6 inches