text.skipToContent text.skipToNavigation

Catalog No. : AMS5630L12-300

Description:  AL STR 6IN 30W LADDER TRAY 25FT

UPC: 626490982086

Made or assembled in Canada.

Series 5 aluminum mid-span splice 6 inches side rail side rail height 30 inches width ladder 12 inches rung spacing 25 feet length
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

30 in

Side Rail Height

6 inches