text.skipToContent text.skipToNavigation

Catalog No. : AMS4724L09300

Description:  AL STR 7IN 24W LADDER TRAY 25FT

UPC: 785055642237

Made or assembled in Canada.

Mid-span splice 7 inches side rail height 24 inches width 9 inches rung spacing 25 feet
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

24 in

Side Rail Height

7 Inches