Catalog No. : AMM0605
Description: REDUCER PACK 32MM MALE-25MM FEMALE
UPC: 5011949011557
Descriptors
|
Category |
Electrical conduit coupling |
|
Special Features |
10 Piece Pack |
|
Application |
To Reduce Conduit Connections |
Specifications
|
Flexibility |
Rigid |
|
Material |
Brass |
|
Color |
Metallic |
Classifications
|
Brand Name |
Kopex-Ex |
Dimensions
|
Trade Size |
Male M32 , Female M25 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
|
Thread type inner thread |
Metric |
|
Thread size inner thread metric |
25 |
|
Thread type outer thread |
Metric |
|
Thread size outer thread metric |
32 |
|
Material |
Brass |
|
Nickel-plated |
N |
|
Explosion-proof |
N |