Catalog No. : AMM0304
Description: ADAPTOR PACK 16MM MALE-20MM FEMALE
UPC: 5011949011519
Descriptors
|
Category |
Electrical fittings |
|
Special Features |
Pack of 10 Pieces |
|
Application |
Conduit Adaptor for Different Thread Types and Sizes |
Specifications
|
Connection |
16 millimeter male thread, 20 millimeter female thread |
Classifications
|
Brand Name |
Kopex-Ex |
Dimensions
|
Size |
16 Millimeter Male Thread, 20 Millimeter Female Thread |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
|
Thread type inner thread |
Metric |
|
Thread size inner thread metric |
20 |
|
Thread type outer thread |
Metric |
|
Thread size outer thread metric |
16 |
|
Material |
Brass |
|
Nickel-plated |
N |
|
Explosion-proof |
N |