Catalog No. : AMC-1501
Description: AL MC FITTING 1-1/2 IN NPT
UPC: 786210235899
Made or assembled in Canada.
Aluminum fitting for metal clad and armored cables. Hub size of 1-1/2 inch. NPT Range over armour 1.310 / 1.610 inch.
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Electrical fittings |
|
Application |
Provides means for terminating jacketed and non-jacketed metal clad and Teck 90 cables to a bulkhead or enclosure in industrial applications |
Specifications
|
Material |
Copper Free Aluminum |
|
Temperature Rating |
-13 to +194 F , -25 to +90 C |
Classifications
|
Brand Name |
Star Teck / AMC |
|
Sub Brand |
IBERVILLE |
Dimensions
|
Size |
1-1/2 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 233 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E38947 | N/A | PJOX | N/A | N/A |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Support/Tools |