text.skipToContent text.skipToNavigation

Catalog No. : AM60

Description:  60A ANGLE ADAPTER

UPC: 708917272700

Straight Adapter - Receptacle Rating 60A, 250V/480V
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Amperage Rating

60 Amps

Voltage Rating

250/480 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

60 A