text.skipToContent text.skipToNavigation

Catalog No. : ALUW36SFCHB6036

Description:  AL 1PC COV IN 36W SOL HB 60D36R

UPC: 785055037569

Aluminum one-piece solid flanged cover 36 inches width horizontal bend 60 degree 36 inches radius
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Bend cover for cable support system

Type

Solid covers

Special Features

60 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

36 in

ETIM EC002403 Cover for cable support system

Cover width

914.4 mm

Suitable for cable ladder

Y

Material

Aluminium