text.skipToContent text.skipToNavigation

Catalog No. : ALUW342CEP

Description:  AL 1PC ACC 3IN 42W END PLATE

UPC: 785055037439

Made or assembled in Canada.

Aluminum one-piece tray 3 inches side rail height 42 inches width closure end plate
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Special Features

Provides closure for any tray end

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

42 in

Side Rail Height

3 Inches

ETIM EC001573 End piece for cable ladder

Width

1066.8 mm

Height side joist

76.2 mm

Material

Aluminium