text.skipToContent text.skipToNavigation

Catalog No. : ALUW212SFCVO6024

Description:  AL 1PC COV 2IN 12W SOL VO 60D24R

UPC: 785055032090

Aluminum one-piece solid flanged cover 2 inches side rail height 12 inches width vertical outside bend 60 degree 24 inches radius
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Bend cover for cable support system

Type

Solid covers

Special Features

60 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 in

Side Rail Height

2 inches

ETIM EC002403 Cover for cable support system

Cover width

304.8 mm

Suitable for cable ladder

Y

Material

Aluminium