Catalog No. : ALU1624V-3
Description: ALUM. CL C 6INDX24INWX3ML VTD.
UPC: 785055041115
Made or assembled in Canada.
Aluminum unit or one-piece tray straight section 6 inches side rail height 24 inches width ventilated trough 3 meters
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Channel Cable Tray Straight Sections |
Specifications
|
Material |
Aluminum |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
24 in |
|
Length |
3 m |
|
Side Rail Height |
6 inches |
ETIM Classification
ETIM
EC000854 Cable ladder/wide span cable ladder
|
Type of rung |
Perforated profile |
|
Fixation rung |
Welded |
|
Height |
152.4 mm |
|
Width |
609.6 mm |
|
Length |
3000 mm |
|
Material |
Aluminium |