text.skipToContent text.skipToNavigation

Catalog No. : ALTW06HCC

Description:  AL 6INW CHNL W-AROUND CVR CLAMP

UPC: 786209804785

Made or assembled in Canada.

Aluminum channel tray 6 inches width heavy-duty cover clamp
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Application

Wraparound design offers added protection for rugged applications and outdoor conditions

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

6 in