text.skipToContent text.skipToNavigation

Catalog No. : ALTW01CEP

Description:  ALUM 1INW CHNL TRAY BLIND END

UPC: 785055986386

Made or assembled in Canada.

Aluminum channel tray 1.5 inch width closure end plate
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Special Features

Provides closure for any tray end

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

1 in

ETIM EC001573 End piece for cable ladder

Width

25.4 mm

Material

Aluminium