Catalog No. : ALTF06VOC900
Description: AL CHAN. COV 6W VO 90D
UPC: 626490937130
Made or assembled in Canada.
Aluminum cable channel fitting cover 6 inches width vertical outside bend 90 degree 0 radius
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Bend cover for cable support system |
|
Special Features |
90 degree angle |
Specifications
|
Material |
Aluminum |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
6 in |
ETIM Classification
ETIM
EC002402 Bend cover for cable support system
|
Deflection (angle) |
90° |
|
Width |
152.4 mm |
|
Suitable for cable ladder |
Y |
|
Material |
Aluminium |
|
Change of direction |
Vertically rising |