text.skipToContent text.skipToNavigation

Catalog No. : ALTF06SVI9012U

Description:  AL CHAN. FIT 6W SOLID VI 90D12R

UPC: 786209864024

Made or assembled in Canada.

Aluminum cable channel fitting 6 inches width solid trough vertical inside bend 90 degree 12 inches radius with wrap around splice plate kit
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Bend for cable tray

Special Features

90 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Standard

CSA
CSA

Dimensions

Width

6 in

ETIM EC002400 Bend for cable tray

Change of direction

Vertically declining

Deflection (angle)

90°

Inner radius

304.8 mm

Cable tray width

152.4 mm

Material

Aluminium

With cover

N