Catalog No. : ALTF04SVO9012U
Description: AL CHAN. FIT 4W SOLID VO 90D12R
UPC: 622538120779
Made or assembled in Canada.
Aluminum cable channel fitting 4 inches width solid trough vertical outside bend 90 degree 12 inches radius with wrap around splice plate kit
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Bend for cable tray |
|
Special Features |
90 degree angle |
Specifications
|
Material |
Aluminum |
Classifications
|
Brand Name |
T&B Cable Tray |
|
Standard |
CSA |
Dimensions
|
Width |
4 in |
ETIM Classification
ETIM
EC002400 Bend for cable tray
|
Change of direction |
Vertically rising |
|
Deflection (angle) |
90° |
|
Inner radius |
304.8 mm |
|
Cable tray width |
101.6 mm |
|
Material |
Aluminium |
|
With cover |
N |