Catalog No. : ALTF04SHT12V
Description: AL CHAN. FIT 4W SOLID HT 12R
UPC: 626490975859
Made or assembled in Canada.
Aluminum cable channel fitting 4 inches width solid trough horizontal tee 12 inches radius
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Tee for cable tray |
|
Special Features |
12 inches radius |
Specifications
|
Material |
Aluminum |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
4 in |
ETIM Classification
ETIM
EC001544 Tee for cable tray
|
Cable tray width |
101.6 mm |
|
Construction type |
T-piece horizontal |
|
Inner radius |
304.8 mm |
|
Material |
Aluminium |