Catalog No. : ALTC06V-3W
Description: AL CHAN. STR 6W VENT 10FT
UPC: 785055629184
Made or assembled in Canada.
Aluminum cable channel straight section 6 Inches width ventilated trough 10 feet length
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Channel Cable Tray Straight Sections |
Specifications
|
Material |
Aluminum |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
6 in |
|
Length |
10 ft |
ETIM Classification
ETIM
EC000047 Cable tray/wide span cable tray
|
Width |
152.4 mm |
|
Length |
3048 mm |
|
Mounting perforation in bottom |
Y |
|
Material |
Aluminium |
|
With cover |
N |