Catalog No. : ALTC04V-3
Description: AL 4INW CHNL TRAY
UPC: 786210762630
Made or assembled in Canada.
Aluminum cable channel straight section 4 Inches width ventilated trough 3 meters length
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Channel Cable Tray Straight Sections |
Specifications
|
Material |
Aluminum |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
4 in |
|
Length |
3 m |
ETIM Classification
ETIM
EC000047 Cable tray/wide span cable tray
|
Width |
101.6 mm |
|
Length |
3000 mm |
|
Mounting perforation in bottom |
Y |
|
Material |
Aluminium |
|
With cover |
N |