Catalog No. : ALS28/C
Description: AL28 IP67 SEAL COARSE PITCH
UPC: 5020963019920
Insert Seal, Size 28 Conduit, Coarse Pitch, IP67, Rating, Thermoplastic Elastomer, Yellow
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Seal washers |
|
Application |
To Help Seal Conduit Fittings |
Specifications
|
Material |
Thermoplastic Elastomer |
|
Color |
Yellow |
Classifications
|
Brand Name |
Adaptaflex |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
ETIM Classification
ETIM
EC001181 Sealing ring
|
Model |
Other |
|
Material |
Plastic |
|
Fitting for thread size metric |
28 |