text.skipToContent text.skipToNavigation

Catalog No. : ALND-P110

Description:  CONDUIT FTNG STR PG11 NW10 IP66 BLK

UPC: 786209943248

LAD Connector Straight, PG Thread - Thread 11, Fits to Conduit Size NW/Metric 10/12, Color Black
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Liquid tight connectors

Application

Machine Building, Installation and Construction Industries

Specifications

Material

Polyamide 6

Color

Black

Classifications

Brand Name

PMA

Dimensions

Size

NW10 , PG11 Thread

Compliance and Certifications

POPs POPs 28 Compliant