text.skipToContent text.skipToNavigation

Catalog No. : ALND-P092

Description:  CONDUIT FTNG STR PG09 NW12 IP66 BLK

UPC: 786209943231

LAD Connector Straight, PG Thread - Thread 9, Fits to Conduit Size NW/Metric 12/16, Color Black
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Liquid tight connectors

Application

Machine Building, Installation and Construction Industries

Specifications

Material

Polyamide 6

Color

Black

Classifications

Brand Name

PMA

Dimensions

Size

NW12 , PG09 Thread

Compliance and Certifications

POPs POPs 28 Compliant