text.skipToContent text.skipToNavigation

Catalog No. : ALND-M506

Description:  CONDUIT FTNG STR M50 NW36 IP66 BLK

UPC: 786209943187

Smart Line Straight Black Connector with Integral Cone Seal, Material Polyamide 6, Conduit Size NW36, Thread Size - M50x1.5
View More View Less
For more info visit:  electrification.us.abb.com
  • Easy push-in installation
  • Easy re-opening with screwdriver
  • Space savings due to compact design
  • Self-extinguishing, free of halogens and cadmium
  • Excellent impact strength
  • Fits both conduit profiles - fine (T) and coarse (G)

Descriptors

Category

Liquid tight connectors

Application

Machine Building, Installation and Construction Industries

Specifications

Material

Polyamide 6

Color

Black

Classifications

Brand Name

PMA

Dimensions

Size

NW36 , M50x1.5 Thread

Compliance and Certifications

POPs POPs 28 Compliant