text.skipToContent text.skipToNavigation

Catalog No. : ALL-3

Description:  1 INCH RIGID LL CONDUIT BODY

UPC: 42269319202

1 inch Threaded Die Cast Aluminum Conduit Body-Left Side Opening, For Use with Rigid/IMC Conduit
View More View Less
For more info visit:  electrification.us.abb.com
  • Retained stainless steel cover screws
  • Smooth throats for easy wire pulling
  • Spacious, accessible wiring chamber provides a convenient location to pull conductors and make splices.
  • For use with rigid/IMC conduit
  • Threaded conduit bodies maintain a weather resistant conduit system when used with covers and gaskets.

Descriptors

Category

Electrical conduit fitting body

Special Features

Retained Stainless Steel Cover Screws

Application

For Use with Rigid/IMC Conduit

Specifications

Material

Aluminum Die Cast

Classifications

Brand Name

Steel City

Sub Brand

IBERVILLE

Standard

UL E28688, CSA

Dimensions

Hub Size

1 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 5043 441202 N/A 1042692 N/A
UL E28688 N/A QCIT N/A N/A
ETIM EC003618 Form part for installation tubes

Model

Bend type LL (Canada)

For nominal tube diameter

25.4 mm

Material

Metal

Material quality

Aluminium

Documents/Support Tools

Sales Drawing

Click here

Click here