Catalog No. : ALAD-P488
Description: CONDUIT FTNG 45D PG48 NW48 IP66 BLK
UPC: 786209943057
LAD Connector 45 Degree Elbow, PG Thread - Thread 48, Fits to Conduit Size NW/Metric 48/50, Color Black
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Liquid tight connectors |
|
Special Features |
Easy Push-In Installation |
|
Application |
Machine Building, Installation and Construction Industries |
Specifications
|
Material |
Polyamide 6 |
|
Color |
Black |
|
Temperature Rating |
-40 to +105 C |
Classifications
|
Brand Name |
PMA |
Dimensions
|
Size |
NW48 , PG48 Thread |