Alternate Catalog No. : AL 800 NTN
Catalog No. : AL800NTN
Description: AL TIN 2HOLE NEMA STR LUG 800
UPC: 783786694167
Tin Plated Aluminum Two-Hole NEMA Lugs - straight lug, 800 kcmil AL9CU UL listed, 400 MM2, installing dies 140H, 474, 342, 724, 1 1/2. Length 8-5/16 inch. Pad 1-3/4 inch wide x 3-5/8 inch long x 39/64 inch thick. (2) 9/16 inch diameter holes on 1-3/4 inch Centers. Barrel 3-11/32 inch long x 1-21/32 inch Outside Diameter. Oxide Inhibitor. Light Blue Cap.
View More
View Less
For more info visit:
electrification.us.abb.com
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Made of Aluminum for High Strength and High Conductivity.
- Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
- All Lugs Marked with Conductor Size and Die References for Easy Identification.
- Meets or Exceeds ANSI C119.4 Specifications.
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Dual-rated. Use with Aluminum and Copper conductors. Prefilled with oxide inhibitor to prevent oxidation and keep out moisture. All lugs marked with conductor sizes and die reference for easy identification. |
|
Application |
General purpose lugs for Aluminum and Copper terminations. |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Finish |
Tin Plated |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
Length 8-5/16 inches |
|
Wire Size |
800 kcmil |
Documents/Support Tools
|
SDS |