text.skipToContent text.skipToNavigation

Alternate Catalog No. : AL 750 N 608 TN

Catalog No. : AL750N608TN

Description:  AL TIN 2HOLE NEMA STR LUG 4/0-750

UPC: 783786694112

Tin Plated Aluminum Multi-Range Die-Less Lugs, 750 kcmil AL9CU UL Listed using Dies 125H, 608, 786, 936. 700 kcmil, 400 MM2, 636(26/7) ACSR. Can use VC 8 Tool for 500-750 kcmil AL-CU and 636(26/7). Length 8-1/4 inch. Pad 1-3/4 inch wide x 3-53/64 inch long x 15/32 inch thick. (2) 9/16 inch holes on 1-3/4 inch center. Barrel 3-3/8 inch long x 1-1/2 inch Outside Diameter. Oxide Inhibitor. Red Cap.
View More View Less
For more info visit:  electrification.us.abb.com
  • Dual-Rated for Use with Aluminum and Copper Conductors.
  • Made of Aluminum for High Strength and High Conductivity.
  • Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
  • All Lugs Marked with Conductor Size and Die References for Easy Identification.
  • Meets or Exceeds ANSI C119.4 Specifications.

Descriptors

Category

Wire connectors

Special Features

Dual-rated. Use with Aluminum and Copper conductors. Prefilled with oxide inhibitor to prevent oxidation and keep out moisture. All lugs marked with conductor sizes and die reference for easy identification.

Application

General purpose lugs for Aluminum and Copper terminations.

Specifications

Connection

Compression

Material

Aluminum

Finish

Tin Plated

Insulation

None

Classifications

Brand Name

Homac

Standard

ANSI C119.4

Dimensions

Size

Length 8-1/4 inches

Wire Size

750 kcmil

Documents/Support Tools

SDS

Click here