Alternate Catalog No. : AL 750 N 608 GSH
Catalog No. : AL750N608GSH
Description: ALUM COMP LUG 700KCMIL 2HOLE PAD
UPC: 783786694105
Aluminum Compression Lug, 700-750 kcmil AL-CU, 636(26/7) ACSR, 400 MM2, Dies 125H, 608, 786, 936. Bolt size 1/2 inch, Length 8-1/4 inch. Two Hole NEMA Pad, Pad 1-3/4 inch wide x 3-53/64 inch long x 15/32 inch thick. (2) 9/16 inch holes on 1-3/4 inch center. Barrel 3-3/8 inch long x 1-1/2 inch Outside Diameter. Oxide Inhibitor. Yellow Cap. Includes Galvanized Steel Hardware (2) Bolts 1/2-13 x 2 Full Thread, (2) 1/2-13 Nuts, (4) 1/2 inch Flat Washer, and (2) Stainless Steel Belleville 1/2 inch Washers.
View More
View Less
For more info visit:
electrification.us.abb.com
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Made of Aluminum for High Strength and High Conductivity.
- Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
- All Lugs Marked with Conductor Size and Die References for Easy Identification.
- Meets or Exceeds ANSI C119.4 Specifications.
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Dual Rated for use with Aluminum and Copper Conductors. Prefilled with Oxide Inhibitor. Marked with Conductor Sizes and Die Reference. Meet or Exceed ANSI C119.4 Specifications. |
|
Application |
General Purpose Lugs for Aluminum and Copper Terminations |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
8-1/4 inch long x 1-3/4 inch wide |
|
Wire Size |
700 kcmil |
Documents/Support Tools
|
SDS |